Protect your personnel and equipment from electrical hazards while ensuring a secure and reliable electrical ground connection with our cage nut bonding stud kit.
Overall Length (In.) | 1.34 |
Product Type | Bonding Stud Kit |
Sub Brand | StructuredGround™ |
Color | Green |
For Use With | Bonding Cage Nut Fasteners |
Includes | (25) Bonding Studs, (50) Bonding Nuts, 5cc Tube Anti-Oxidant Paste |
Application | Telecom/Data Center |
Configuration |
---|
UPC | 07498300849 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0478 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.1912 |
Specification Sheets | StructuredGround™ Grounding Kits for Net-Access™ Cabinets and 4-Post Racks GRSP16 | English | |
Part Drawings | Cage Nut Bonding Stud Kit Part Drawing C41698 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |