Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 1 1/4" – 1", 1/2" – 2".
Product Type | Grounding Clamp |
Sub Brand | StructuredGround™ |
Material | Aluminum |
Finish/Coating | Tin-Plated |
Overall Length (In.) | 3.75 |
Overall Length (mm) | 95.3 |
Overall Width (In.) | 0.81 |
Overall Width (mm) | 20.6 |
Maximum Compatible Conductor Size (kcmil) | 250 |
Minimum Compatible Conductor Size (AWG STR) | 6 |
Maximum Compatible Pipe Diameter (In.) | 2 |
Maximum Compatible Pipe Diameter (mm) | 50.8 |
Minimum Compatible Pipe Diameter (In.) | 1.25 |
Minimum Compatible Pipe Diameter (mm) | 31.75 |
Standards Met | UL 467 listed |
Application | Utility/Ground Grid |
Maximum Compatible Conduit Size (In.) | 2 |
Maximum Compatible Conduit Size (mm) | 50.8 |
Minimum Compatible Conduit Size (In.) | 1.25 |
Minimum Compatible Conduit Size (mm) | 31.75 |
Note | Not for ground rods, for conduit pipe or water tube sizes 1 1/4 - 1, 1/2 - 2 |
UPC | 07498345138 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1167 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Aluminum Ground Clamp GC Series Part Drawing C41103_05 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |