Bronze grounding clamp with conduit hub and swivel, #10 SOL - #6 STR AWG conductor size range, 1/2" - 1" (12.7mm - 25.4mm) iron pipe size, 1/2" - 3/4" (12.7mm - 19.1mm) EMT 1/2" (12.7mm) rigid conduit hub size, 1.65" (41.9mm) pipe clamp screw length.
Product Type | Grounding Clamp |
Sub Brand | StructuredGround™ |
Material | Bronze/Zinc-Plated Steel |
Configuration |
---|
UPC | 07498366913 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.4029 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | GPCW6-1-12-L | English |