Ensure reliable grounding with our universal clamp. Compatible with various steel beams, it features a mounting pad and easy 1/4" hex wrench installation. Meets IEEE and UL standards.
Sub Brand | StructuredGround™ |
Material | Copper |
Overall Length (In.) | 3.15 |
Overall Length (mm) | 80 |
Overall Width (In.) | 2.13 |
Overall Width (mm) | 54 |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Maximum Copper Conductor Size (kcmil) | 500 |
Minimum Copper Conductor Size (AWG STR) | 6 |
Standards Met | Meets - IEEE 837-2002, Meets IEEE 837-2014 for up to 250 kcmil, UL 467 & DB rated, CSA 22.2, complies with vibration tests per MIL-STD-202G (METHOD 201A). |
Application | Utility/Ground Grid |
Product Type | Beam Grounding Clamp |
Part Features | Universal, fits on a wide range of standard (angled) and wide flange (parallel) structural steel beams.<CRLF>Provide a mounting pad suitable for a two-hole compression lug.<CRLF>Install quickly and easily with a standard 1/4" key hex wrench tooling. |
Configuration |
---|
UPC | 07498300961 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0203 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Video 4:3 - Product - compression vs exothermic_WEB | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Part Drawing - DWG - Beam Clamp | English | |
Part Drawings | Part Drawing - DWG - GUBC500-6 Model | English | |
Part Drawings | Universal Beam Grounding Clam Part Drawing C41751 | English | |
Installation Documents | Universal Beam Clamp Installation Instructions | English | |
White Papers | Physical Infrastructure Solutions for Grounding and Bonding White Papper GRAT02--SA-ENG | English |