The Rope Fluid Leak Sensor Kit integrates with the Panduit G5/G6 iPDU or UPS to provide monitoring on the presence of fluid the entire length of the sensor cable. The rope fluid leak sensor measures 19.7 feet (6 m). It connects via an included cable measuring 5.9 feet (1.8 m). The sensor box measures 2.36 inches x 2.36 inches x 0.86 inches (60 mm x 60 mm x 22 mm). Up to 5 additional Rope Fluid Leak Sensor Extensions can be added.
Overall Length (In.) | 236.4 |
Overall Length (mm) | 6004.56 |
Overall Width (In.) | 2.36 |
Overall Width (mm) | 59.9 |
Overall Height (In.) | 2.36 |
Overall Height (mm) | 59.9 |
Product Type | Humidity Sensor |
Part Features | Leak detection sensor |
UPC | 61305631831 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Rope Fluid Leak Sensor Kit - PUSP55 | English | |
Specification Sheets | Kit de Sensor de Filtración de Líquidos Tipo Cuerda PUSP55 | Spanish (Español) | |
Part Drawings | G5 iPDU Sensor Part Drawing : ED001_DC | English | |
Installation Documents | Rope Fluid Leak Sensor Installation Guide - IM026 Rev02 | English | |
Application Guides | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Brochures | Environmental & Security Solutions - PUCB45 | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Manuals | Manual de Usuario de PDU Inteligente v4.2 Manual PUOP43 | Spanish (Español) | |
Selection Guides | SmartZone™ G5 iPDU Pocket Guide International Selection Guide D-PUCB27--SA-ENG- | English |