The Spot Fluid Leak Sensor Kit integrates with the Panduit G5/G6 iPDU or UPS to provide monitoring on the presence of fluid in a specific area near a rack. The Spot Fluid Sensor Kit includes a cable measuring 16.4 feet (5 m) to connect to the iPDU or UPS. The sensor measures 2.36 inches x 2.36 inches x 0.86 inches (60 mm x 60 mm x 22 mm).
Overall Height (In.) | 2.36 |
Overall Height (mm) | 59.9 |
Overall Length (In.) | 196.8 |
Overall Length (mm) | 4998.72 |
Overall Width (In.) | 2.36 |
Overall Width (mm) | 59.9 |
Product Type | Humidity Sensor |
Part Features | Leak detection sensor |
UPC | 61305631832 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ G5 Spot Fluid Leak Sensor: PUSP68--WW-ENG | English | |
Part Drawings | G5 iPDU Sensor Part Drawing : EE001_DC | English | |
Installation Documents | Smartzone™ G5 Spot Fluid Leak Sensor: EE001 | English | |
Installation Documents | SmartZone G5 Spot Fluid Leak Sensor (EE001) Installation Guide | English | |
Application Guides | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Manuals | Manual de Usuario de PDU Inteligente v4.2 Manual PUOP43 | Spanish (Español) | |
Selection Guides | SmartZone™ G5 iPDU Pocket Guide International Selection Guide D-PUCB27--SA-ENG- | English |