Enable hot-swappable maintenance of your PDU with our replacement controller, minimizing your downtime and optimizing data center operations.
Note | Panduit G5 Accessory |
Product Type | Vertical Controller |
Sub Brand | G5 |
Color | Black |
Configuration |
---|
UPC | 61305631845 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | G5 Replacement Controller Module - Vertical PDU Part Drawing | English | |
Installation Documents | Replacement Controller Module – Vertical iPDU’s Installation Guide IM037 REV 08 | English |