Increase rack security in the center of the rack with our smart rack security handle with keypad. The dual frequency card reader supports of up to 200 users.
Note | PDU Accessory |
Product Type | Swing Handle |
Environment | Indoor |
For Use With | Panduit iPDU or UPS |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | Black |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Beacon LEDs, Status LED, Integrated Humidity Sensor, Up to 200 Users, Multifrequency Card Reader 125KHz and 13.56MHz, Mifare & iClass, Replaceable Tumblers & Keys, Dual Authentication |
Configuration |
---|
UPC | 61305680179 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1373 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |