The Intelligent Rack Security Handle harness connects the Intelligent Rack Security Handle to the Panduit G5/G6 iPDU or UPS using a JST to RJ45 plug. The harness measures 9.1 feet (2.8 m).
Note | PDU Accessory |
Product Type | Handle Harness |
Environment | Indoor |
For Use With | Security Handle ACF05 or ACF06 |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | Black |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Single Disconnect Point for Door Removal, Optimizes Cable Routing |
UPC | 61305680182 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |