Enhance visibility with our light strip sensor kit. It integrates with your G5/G6 iPDU to monitor door status when open over 10mm. Includes LED light and door switch sensor for optimal performance.
Note | PDU Accessory |
Product Type | Light Bar |
Overall Length (In.) | 59.05 |
Overall Length (mm) | 1499.9 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Height (In.) | 15 |
Overall Height (mm) | 381 |
Environment | Indoor |
For Use With | Rack or cabinet |
Standards Met | CE Compliant |
Application | Data center rack or cabinet |
Color | Black |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Part Features | Rack light. Illuminates when the rack door is left open. |
Configuration |
---|
UPC | 61305631843 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Light Strip Sensor Kit PUSP70 | English | |
Specification Sheets | Kit de Sensor de Tira de Luz Hoja de Especificaiones PUSP70 | Spanish (Español) | |
Part Drawings | USB Light Strip Part Drawing | English | |
Installation Documents | USB LED Light Strip Installation Guide - IM024 Rev02 | English | |
Brochures | Environmental & Security Solutions - PUCB45 | English | |
Manuals | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) |