Manage access within the G5 PDU ecosystem with our tested and validated high-frequency (13.56Mhz ) cards. For use with your smart rack security handle.
Note | PDU Accessory |
Product Type | Security Handle RFID Card |
Environment | Indoor |
For Use With | Security Handle ACF05 or ACF06 |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | White |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Tested and validated high Frequency (13.56Mhz )Cards with Smart Rack Security Handles. Managed access within the G5 PDU ecosystem. |
Configuration |
---|
UPC | 61305682582 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2207 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Manija de Seguridad SmartZone™ G5 con Lector y Teclado Opcional para Autenticación Dual Hoja de Especificaciones PUSP81--WW-SPA | Spanish (Español) | |
Specification Sheets | Intelligent Rack Security Handle with Humidity Sensor Spec Sheet PUSP81 | English | |
Part Drawings | SmartZone G5 Security Handle Customer Drawing | English | |
Installation Documents | Panduit Security Handle Installatioo Guide IM049 | English | |
Flyers | SmartZone G5 Security Handle Infographic PUFL14--SA-ENG | English | |
Flyers | Manija de Seguridad Volante PUFL14--SA-SPA | Spanish (Español) | |
Flyers | Soluciones de Monitoreo de Seguridad y Ambiental con la Solución iPDU G6 de Panduit - PUFL07 | Spanish (Español) | |
Flyers | Soluciones de Monitoreo de Seguridad y Ambiental con la Solución iPDU G5 Folleto PUFL07 | Spanish (Español) | |
Flyers | Security and Environmental Monitoring Solutions with Panduit® G5 PDU Solution - PUFL07 | English |