Connect through the intelligent rack security handle to your G5/G6 iPDU or UPS and see top-, middle- and bottom-of-rack temperature and door status monitoring.
Note | PDU Accessory |
Product Type | Handle Temp and Door Sensor |
Environment | Indoor |
For Use With | Security Handle ACF05 or ACF06 |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | Black |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Temperature Sensor, Door Sensor, Optimizes Cable Routing, Door Mounted |
Configuration |
---|
UPC | 61305680181 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |