Ensure reliable power delivery to IT equipment with our dual-locking C14/C13 power cord. Its secure design prevents accidental disconnects in challenging data center environments.
Color | Red |
Connector Type | IEC60320 C13 |
Overall Length (ft.) | 2 |
Overall Length (m) | 0.6 |
Plug Type | IEC60320 C14 |
Product Type | Dual-Locking Power Cord |
Standards Met | UL, CE & EAC |
Part Features | High Temperature Rating, Dual Locking, Various Colors, High Current Carrying Capacity, Non-Conforming Packaging, UL, CE & EAC Approved |
Configuration |
---|
UPC | 61305681704 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2695 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Dual-Locking IT Power Cords Spec Sheet PUSP27 | English | |
Specification Sheets | Cables de Alimentación con Bloqueo Dual para TI Hoja de Especificaciones PUSP27 | Spanish (Español) | |
Part Drawings | Locking Power Cord Part Drawing 02416LPC | English | |
Manuals | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) |