Our UPS maintenance bypass switch ensures uninterrupted power during maintenance by seamlessly transferring the load from the UPS to the main power source, enabling maintenance without downtime.
Product Type | Maintenance Bypass Switch |
Region | EMEA |
Nominal Input Voltage (V) | 380/400/415 |
Nominal Output Voltage (V) | 380/400/415, 220/230/240 |
Output Receptacles | HW (L+N+PE), (L1+L2+L3+N+PE) |
Mount Orientation | Horizontal |
Number of Rack Units | 3 |
Cooling Method | Air |
Optional Mounting Accessories | URMKIT2 |
Overall Depth (In.) | 25.9 |
Overall Depth (mm) | 660 |
Overall Height (In.) | 5.1 |
Overall Height (mm) | 131 |
Overall Width (In.) | 17.3 |
Overall Width (mm) | 440 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Operating Temperature (°C) | 40 |
Maximum Operating Temperature (°F) | 104 |
Power Module Minimum Storage Temperature (°C) | -25 |
Power Module Minimum Storage Temperature (°F) | -13 |
Power Module Maximum Storage Temperature (°C) | 55 |
Power Module Maximum Storage Temperature (°F) | 131 |
Minimum Relative Humidity (%) | 0 |
Maximum Relative Humidity (%) | 95 |
Operating Elevation (ft.) | 6562 |
Operating Elevation (m) | 2000 |
Grounding Method | Lug |
Compliance Certifications | CB: IEC62040-1:2013, CE-LVD: EN62040-1:2008+A1:2013, UKCA: BS62040-1-2013, RCM, IEC 62040-2-2016, EN 62040-2-2018, BS62040-2-2018, ISTA Procedure 2B |
For Use With | U10N32V, U15N32V, U20N32V |
Configuration |
---|
UPC | 61305682546 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.9922 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ UPS 10-20kVA VRLA Specification Sheet FBSP211-WW-ENG | English | |
Specification Sheets | UPS de 10-20kVA con Baterías VRLA Hoja de Especificaciones PUSP84 | Spanish (Español) | |
Part Drawings | Smart Zone UPS UMB20K Part Drawing | English | |
Installation Documents | Panduit UPS 1-20 kVA Installation Manual V2.8 | English | |
Manuals | SZ UPS 5-20kVA User Manual | English | |
Selection Guides | SmartZone™ UPS Pocket Guide PUCB28--SA-ENG | English | |
Selection Guides | Guía de Bolsillo para UPS SmartZone™ PUCB28 | Spanish (Español) |