globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed
Need help selecting the right product for you? Visit our Guided Selection Tool to find a Panduit solution that fits your needs.

Specifications

Product Type UPS
Sub Brand SteadySine™
Region North America
UPS Topology Double Conversion
Phase 1
Nominal Input Voltage (V) 110/120
Input Frequency Range (Hz) 40 - 70 (auto sensing)
Input Plug NEMA 5-15P
Input Cord Length (ft.) 10
Input Cord Length (m) 3
Output Capacity (kVA) 1
Output Capacity (kW) 1
Output Power Factor 1
Frequency Compatibility (Hz) 60
Output AC Waveform (AC Mode) Pure Sine Wave
Output AC Waveform (Battery Mode) Sine Wave
Nominal Output Voltage (V) 110/120
Output Receptacles (6)5-15R
Outlet Bank Switching Yes
Battery Type VRLA
External Battery Pack Compatibility UVP036
Battery Voltage (V dc) 36
Battery Charge Time (h) 4-6
Internal Battery Replacement Method Hot Swap
Internal Replacement Battery Cartridge UVD036
Front Panel Display LCD
Alarm Silence Operation Yes
Audible Alarm Yes
Surge Protection Rating ANSI C62.41 Category A, Level 1
Mount Orientation Horizontal/Vertical
Number of Rack Units 2
Cooling Method Fan
Optional Mounting Accessories U2PTRMT
Overall Depth (In.) 18.1
Overall Depth (mm) 460
Overall Height (In.) 3.4
Overall Height (mm) 86.5
Overall Width (In.) 17.3
Overall Width (mm) 440
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Operating Temperature (°C) 40
Maximum Operating Temperature (°F) 104
Power Module Minimum Storage Temperature (°C) -25
Power Module Minimum Storage Temperature (°F) -13
Power Module Maximum Storage Temperature (°C) 55
Power Module Maximum Storage Temperature (°F) 131
Minimum Relative Humidity (%) 0
Maximum Relative Humidity (%) 95
Online Thermal Dissipation (Full Load) (BTU/h) 400
Online Mode Efficiency Rating (100% Load) (%) 90
Operating Elevation (ft.) 9843
Operating Elevation (m) 3000
Audible Noise (dBA) 55
Network Card Yes
Software Compatibility DCIM Ready
Network Compatibility SNMPv3
Communications Interface RS-232, Ethernet
Emergency Power Off (EPO)/Remote On-Off (ROO) Yes
Transfer Time (ms) 0
Cold Start Support Yes
Grounding Method Lug
Application Data Center, Edge, Enterprise MTDC
Compliance Certifications cUL: UL 1778 5th Edition, CSA C22.2 No.107.3-14, NoM & RETIE, FCC Part 15 Subpart B Class A, ANSI C63.4-2014, ENERGY STAR® 2.0

Runtime Graph

The interactive graph below shows actual measured runtime data for this UPS. Hover over the graph and refer to the chart on the right to see the expected runtime for your specific load and configuration, and for reference. Note that actual runtimes may vary based on several factors, such as battery age, charge level, environmental conditions, and connected load. Actual runtime may vary from +/- 15% around these typical values. *EBP = External Battery Pack

Load(VA): -
Show
Type
Runtime
0 EBP
-
1 EBP
-
2 EBP
-
3 EBP
-
4 EBP
-
Configuration250 VA Load500 VA Load750 VA Load1000 VA Load
0 EBP52 minutes26 minutes17 minutes13 minutes
1 EBP2 hours 37 minutes1 hour 18 minutes52 minutes38 minutes
2 EBP4 hours 22 minutes2 hours 11 minutes1 hour 27 minutes1 hour 5 minutes
3 EBP6 hours 7 minutes3 hours 3 minutes2 hours 2 minutes1 hour 31 minutes
4 EBP7 hours 52 minutes3 hours 56 minutes2 hours 37 minutes1 hour 58 minutes

Packaging Detail

UPC 61305682524
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 4.0676
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items