Product Type | Battery Cartridge |
Sub Brand | SmartZone™ |
Output Capacity (kVA) | 2 |
UPS Topology | Double Conversion |
Battery Type | VRLA |
For Use With | U02S12V U02S11V U02N12V U02N11V |
UPC | 61305682556 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6201 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | UPS 1–3kVA VRLA Specification Sheet PUSP85 | English | |
Specification Sheets | UPS de 1-3kVA con Baterías VRLA Hoja de Especificaciones PUSP85 | Spanish (Español) | |
Part Drawings | SmartZone UPS VLRA Battery Cartridge UVC048 Part Drawing | English | |
Installation Documents | SmartZone™ UPS 1-20 kVA Installation Manual V2.6 | English | |
Manuals | SZ UPS 1-3kVA User Manual - Uninterruptible Power Supply | English | |
Selection Guides | SmartZone™ UPS Pocket Guide PUCB28--SA-ENG | English | |
Selection Guides | Guía de Bolsillo para UPS SmartZone™ PUCB28 | Spanish (Español) |