The Sensor Hub Kit integrates with the Panduit G5/G6 iPDU or UPS to offer 3 additional sensor ports. The hub measures 3.3 inches x 1.3 inches x 1.06 inches (85 mm x 32 mm x 27 mm).
Overall Length (In.) | 3.3 |
Overall Length (mm) | 83.8 |
Overall Height (In.) | 1.06 |
Overall Height (mm) | 26.9 |
Product Type | Sensor Hub |
Part Features | Sensor hub |
UPC | 61305631833 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Hub de Sensores SmartZone™ G5 Hoja de Especificaciones PUSP53--WW-SP | Spanish (Español) | |
Specification Sheets | Sensor Hub Kit PUSP53 | English | |
Part Drawings | G5 iPDU Sensor Part Drawing : EF001_DC | English | |
Installation Documents | Sensor Hub Installation Guide - IM028 Rev02 | English | |
Application Guides | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Brochures | Environmental & Security Solutions - PUCB45 | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Manuals | Manual de Usuario de PDU Inteligente v4.2 Manual PUOP43 | Spanish (Español) | |
Selection Guides | SmartZone™ G5 iPDU Pocket Guide International Selection Guide D-PUCB27--SA-ENG- | English |