Protect your critical equipment. Our sensor accurately monitors temperature for your iPDU or UPS, ensuring optimal performance and safety. Includes 6.6 foot (2m) cable.
Overall Length (In.) | 79 |
Overall Length (mm) | 2000 |
Product Type | Temperature Sensor |
Part Features | Temperature Sensor |
Configuration |
---|
UPC | 61305631828 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sensores de Temperatura y Humedad SmartZone™ G5 Hoja de Especificaciones PUSP71--WW-SPA | Spanish (Español) | |
Specification Sheets | Temperature Sensor Kit Specification Sheet PUSP71 | English | |
Part Drawings | Temperature Sensor Kit Part Drawing | English | |
Installation Documents | Temperature & Humidity Sensors Installation Guide - IM025 Rev02 | English | |
Brochures | Environmental & Security Solutions - PUCB45 | English | |
Flyers | Soluciones de Monitoreo de Seguridad y Ambiental con la Solución iPDU G6 de Panduit - PUFL07 | Spanish (Español) | |
Flyers | Soluciones de Monitoreo de Seguridad y Ambiental con la Solución iPDU G5 Folleto PUFL07 | Spanish (Español) | |
Flyers | Security and Environmental Monitoring Solutions with Panduit® G5 PDU Solution - PUFL07 | English | |
Manuals | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) |