The PatchRunner™ 2 Vertical Cable Manager PDU Bracket attaches directly to the backbone of the manager. This allows the PDUs to mount within the footprint of the solution, rather than mounting off the back of the rack. The tool-less design allows for very simple and fast installation, with no hardware required. The brackets are steel, come as a pair and are black in color.
Product Type | PDU Bracket |
Body Material | Steel |
For Use With | PR2V Vertical Cable Managers |
Sub Brand | PatchRunner™ 2 |
Overall Depth (In.) | 1.38 |
Overall Depth (mm) | 35 |
Overall Width (In.) | 6.28 |
Overall Width (mm) | 159.4 |
Overall Height (In.) | 12.58 |
Overall Height (mm) | 319.5 |
Color | Black |
Standards Met | RoHS Compliant |
Part Features | Tool-less design |
UPC | 61305679455 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8359 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Organizadores de Cables Verticales PatchRunner™ 2 - FBSP173 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 | English | |
Part Drawings | PR2V Tool-Less PDU Bracket - PDF | English | |
Part Drawings | PR2V Tool-Less PDU Bracket - DWG | English | |
Part Drawings | PR2V Tool-Less PDU Bracket - DXF | English | |
Installation Documents | PR2V Tool-Less PDU Bracket | English |