The VS2-AVT-1PF-16 VeriSafe 2.0 Absence of Voltage Tester is an a permanently mounted voltage tester for use in single-phase AC or DC systems up to 1,000 V. Activating VeriSafe performs an absence of voltage test before opening the panel, helping to prevent possible exposure to electrical hazards. This SKU includes a single-phase VeriSafe 2.0 AVT tester equipped with a 16' (4.8m) system cable, 10' (3m) sensor leads and a single-phase battery-free indicator module.
Sub Brand | VeriSafe™ |
Product Type | Absence of Voltage Tester |
Cable Length (ft.) | 16 |
Cable Length (m) | 4.8 |
Maximum Voltage (V) | 1000 |
Maximum Voltage (V ac) | 1000 |
Maximum Voltage (V dc) | 1000 |
Standards Met | UL 1436, UL 508, CSA-C22.2 No. 14, CAN/CSA-C22 No.160, CAN/CSA-C22.2 No.107.1, IEC/UL/CSA C22.2 No. 61010-1, IEC/UL.CSA C22.2 No 61010-2-030, IEC 61508-1, -2 and -3 (SIL Rating) |
For Use With | 1-Phase AC systems, DC systems |
Power Source | 12-24 VDC, POE* |
Network Compatible | Yes |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Maximum Storage Temperature (°C) | 85 |
Maximum Storage Temperature (°F) | 185 |
Minimum Storage Temperature (°C) | -45 |
Minimum Storage Temperature (°F) | -49 |
UPC | 61305683260 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6171 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 3.7029 |
Product Bulletins | VeriSafe™ 2.0 AVT Bulletin Produit SFCB24--SA-FRA | French (Français) | |
Product Bulletins | VeriSafe 2.0 AVT Product Bulletin SFCB27-SA-ENG | English | |
Videos | VeriSafe 2.0 AVT Overview Video | English | |
Part Drawings | VeriSafe 2.0 Absence Of Voltage Tester - 18I216AX_DC | English | |
3D CAD Models | VeriSafe 2.0 Battery Free Indicator Module 3D STP file | English | |
3D CAD Models | VeriSafe 2.0 Isolation Module 3D STP file | English | |
Manuals | VS2-AVT Instruction Manual | English | |
Manuals | VS2-AVT Manual de Instrucciones | Spanish (Español) | |
Manuals | VS2-AVT Instruction Manual CHI | Chinese (中文) | |
Manuals | VS2-AVT Instruction Manual ITA | Italian (Italiano) | |
Manuals | VS2-AVT Instruction Manual KOR | Korean (한국어) | |
Manuals | VS2-AVT Instruction Manual FRA | French (Français) | |
Manuals | VS2-AVT Instruction Manual FRA-CAN | French (Français) | |
Manuals | VS2-AVT Instruction Manual DEU | German (Deutsch) | |
Technical References | VeriSafe™ AVT Sensor Lead Termination Methods Technical References | English |