The PSL-CB Universal Circuit Breaker Lockout quickly locks out circuit breakers (such as 120/277V breakers) and is ideal for industrial and harsh applications. The compact, universal design fits a wide range of single, double, and triple handle circuit breakers. Accommodates breaker handles 0.30" – 0.60" (7.62 mm – 15.24 mm) tall and 0.25" – 0.44"(6.3 5mm – 11.18 mm) thick . Nylon and Stainless Steel. 0.75" x 2.05" (19 mm x 52.1 mm). Color Red. 1 per package.
Note | Single, double, and triple handle circuit breakers (poles) need a connecting bar that accepts a single lockout device. |
Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 2.05 |
Overall Length (mm) | 52.1 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Environment | Harsh Environment |
Application | Quickly locks out circuit breakers (such as 120/277V breakers); ideal for industrial and harsh applications |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Part Features | Fits single and mulit-pole breakers |
UPC | 07498338637 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Videos | Panduit Circuit Breaker Lockout Device Video | English | |
Part Drawings | Universal Circuit Breaker Lockout SFPSL-CB--ENG | English |