Material | Steel/Zinc |
Includes | Metal Mounting Screws |
Product Type | Padlock Eye |
Standards Met | OSHA Standards |
UPC | 07498335048 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0771 |
Part Drawings | Part Drawings - PDF - C10445 | English |