Padlock labels for PSL-8LB padlocks, 24 labels per sheet, 15 printable sheets, and 15 overlaminate sheets per package.
Color | White |
For Use With | PSL-6 Padlock |
Language | English |
Legend | DANGER. LOCKED OUT. DO NOT REMOVE. PANDUIT. |
Material | Polyester |
Product Type | Padlock Label |
Number of Labels | 24 |
Overall Width (In.) | 8.5 |
Overall Width (mm) | 215.9 |
Overall Height (In.) | 11 |
Overall Height (mm) | 279.4 |
Configuration |
---|
UPC | 07498388033 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1699 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.6796 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English |