Our high-security aluminum padlock is designed for securing various applications in harsh conditions, ideal for outdoor or industrial use.
Arm Material | Steel |
Body Material | Aluminum |
Color | Red |
Product Type | Padlock |
Body Width (In.) | 1.5 |
Body Width (mm) | 38.1 |
Body Height (In.) | 1.6 |
Body Height (mm) | 40.6 |
Body Thickness (In.) | 0.75 |
Body Thickness (mm) | 19 |
Shackle Diameter (In.) | 0.25 |
Shackle Diameter (mm) | 6.4 |
Shackle Width (In.) | 0.79 |
Shackle Width (mm) | 20.1 |
Shackle Height (In.) | 3 |
Shackle Height (mm) | 76.2 |
Part Features | High Security |
Configuration |
---|
UPC | 07498336251 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0125 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0748 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | PSL-7 and PSL-7-LS Customer Drawing - C10794 | English |