The PSL-7 High-Security Short Shackle Padlock features a solid aluminum body with an anodized aluminum finish, which provides improved durability and corrosion resistance. The padlock can be ordered with various keying options (keyed-alike and master-keyed). The six-pin cylinder design allows for a large number of key change options. Arm: Steel Body: Aluminum 0.25" (6.4 mm) shackle diameter. Body: 1.5" x 1.6" (38.1 mm x 40.6 mm) Shackle: 0.79" x 1.04" (20.1 mm x 26.4 mm) Color Red. 1 per package
Arm Material | Steel |
Body Material | Aluminum |
Color | Red |
Product Type | Padlock |
Body Height (In.) | 1.6 |
Body Height (mm) | 40.6 |
Body Thickness (In.) | 0.75 |
Body Thickness (mm) | 19 |
Body Width (In.) | 1.5 |
Body Width (mm) | 38.1 |
Shackle Diameter (In.) | 0.25 |
Shackle Diameter (mm) | 6.4 |
Shackle Height (In.) | 1.04 |
Shackle Height (mm) | 26.5 |
Shackle Width (In.) | 0.79 |
Shackle Width (mm) | 20.1 |
Part Features | High Security |
UPC | 07498336250 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | PSL-7 and PSL-7-LS Customer Drawing - C10794 | English |