The PSL-8BL Non-Conductive Short Shackle Padlock provides protection against electrical hazards. The key-retention feature means the key cannot be removed from the padlock when open. The padlock can be ordered with various keying options (keyed-alike and master-keyed). The six-pin cylinder design allows for many key change options. Arm: Steel, Body: Aluminum. 0.26" (6.6 mm) shackle diameter. Body: 1.58" x 1.77" (40 mm x 45 mm) Shackle: 0.75" x 1.5" (19 mm x 38.1 mm) Color Black. 1 per package
Note | Non Conductive |
Arm Material | Steel |
Body Material | Aluminum |
Color | Black |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 1.77 |
Body Height (mm) | 45 |
Body Thickness (In.) | 0.79 |
Body Thickness (mm) | 20 |
Body Width (In.) | 1.58 |
Body Width (mm) | 40 |
Shackle Diameter (In.) | 0.26 |
Shackle Diameter (mm) | 6.6 |
Shackle Height (In.) | 1.5 |
Shackle Height (mm) | 38.1 |
Shackle Width (In.) | 0.75 |
Shackle Width (mm) | 19 |
UPC | 07498322017 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0138 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0827 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | PSL-8 Part Drawing C10704 | English |