Our safety padlock with key-retention is non-conductive, increasing the safeguard against electrical shock. It is ideal for industrial and construction environments.
Note | Non Conductive |
Arm Material | Steel |
Body Material | Aluminum |
Color | Yellow |
Product Type | Non-Conductive Safety Padlock |
Body Width (In.) | 1.58 |
Body Width (mm) | 40 |
Body Height (In.) | 1.77 |
Body Height (mm) | 45 |
Body Thickness (In.) | 0.79 |
Body Thickness (mm) | 20 |
Shackle Diameter (In.) | 0.26 |
Shackle Diameter (mm) | 6.6 |
Shackle Width (In.) | 0.75 |
Shackle Width (mm) | 19 |
Shackle Height (In.) | 1.5 |
Shackle Height (mm) | 38.1 |
Part Features | Non Conductive |
Configuration |
---|
UPC | 07498322020 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | PSL-8 Part Drawing C10704 | English |