The WrapID™ PLA-100 Label Applicator automatically applies labels to wires and cables. Includes measuring scale. Order applicator head separately. For North America use.
Product Type | Label Applicator |
Region | USA, Canada & Mexico |
For Use With | Thermal Transfer Printer |
Overall Length (In.) | 18.18 |
Overall Length (mm) | 461.8 |
Overall Width (In.) | 9 |
Overall Width (mm) | 228.6 |
Overall Height (In.) | 9.99 |
Overall Height (mm) | 253.7 |
UPC | 61305679470 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.5556 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PLA Label Application System Product Bulletins IDCB90--WW-ENG | English | |
Videos | PLA WrapID Label Applicator Video | English | |
Videos | Panduit WrapID Automated Labeling System Video | English | |
Videos | WrapID™ Automated Label Installation System Video | English | |
Videos | WrapID™ Label Rewinder Video | English | |
Part Drawings | PLA-100 Part Drawing 00129ERF-DC | English | |
Compliances | EU Declaration of Conformity PLA-100 w/ H100 Industry Standard Compliances C2-0417 | English | |
Manuals | Label Applicator System Manuals PD29768A01 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |