Designed to withstand extreme temperatures and harsh environments, our polyimide thermal transfer component label ensures clear identification for critical components in harsh industrial settings.
Label Dimensions (In.) | 2W x 0.38H |
Product Type | Component Label |
Color | White |
Material | Polyimide |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2 |
Number of Labels | 5 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.7 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
Configuration |
---|
UPC | 07498300934 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.3338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Polyimide Technical Data Sheet | English | |
Part Drawings | Part Drawing - PDF - C200X038_T | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English |