Yellow, nylon cloth label, 0.5" x 0.75".
Product Type | Non-Laminated Label |
Color | Yellow |
Material | Nylon |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant |
Compatible Wire Gauge (AWG) | 43809 |
Maximum Cable Diameter (In.) | 0.16 |
Maximum Cable Diameter (mm) | 4.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3 |
Number of Labels per Roll | 10000 |
Number of Labels per Sheet | 5 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19.1 |
Sub Brand | Pan-Code® |
Configuration |
---|
UPC | 07498333301 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.7051 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Technical References | GMC6 - Technical Data Sheet for Nylon Cloth Labels | English |