Our polyolefin laser/inkjet network component label provides durable identification for patch panels, faceplates, and other network equipment, offering versatility and long-lasting performance.
Product Type | Component Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
For Use With | Use for Identifying Patch Panels, Faceplates, Punchdown Blocks and Other Network Systems Hardware |
Standards Met | RoHS Compliant |
Overall Width (In.) | 2.52 |
Overall Width (mm) | 64 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Label Application | Network Component Labeling |
Configuration |
---|
UPC | 07498344240 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7483 |
Specification Sheets | NetKey™ Modular Furniture Faceplates – Standard Openings Specification Sheet COSP645 | English | |
Part Drawings | C252X030FRJ, C252X030FJJ, & C252X030FTJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |