Keep labels protected with our raised panel push button label overlaminate. This durable, weather-resistant layer ensures your labels stay clear and legible, even in harsh conditions.
Product Type | Overlaminate Label |
Color | Clear |
Material | Polyester |
Printer Type | Non-Printable |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Hole Diameter (In.) | 0 |
Hole Diameter (mm) | 0 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Print-On Area Height (In.) | 0 |
Print-On Area Height (mm) | 0 |
Label Application | Raised Panel Labeling |
Label Property | Washdown Resistant |
Configuration |
---|
UPC | 07498319847 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0326 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 0.1303 |
Part Drawings | C100X050YK Part Drawing | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Technical References | Raised Panel Over-Laminate Technical Data Sheet | English |