Thermal transfer component label, 1.00" W x 0.50" H, polyester, clear, 3 labels/row, 10,000 pc. package quantity.
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2, DIN 40050-9 |
Sub Brand | Pan-Code® |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Configuration |
---|
UPC | 07498332609 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.4202 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10852 | English | |
Part Drawings | Part Drawing - PDF - C10852_A200 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Technical References | Clear Polyester Technical Data Sheet | English |