Provide clear and concise labeling with our thermal transfer flag labels provide easy-to-read identification for your cables, ensuring efficient management and troubleshooting.
Product Type | Flag Label |
Sub Brand | PXE™ |
Color | White |
Compatible Wire Gauge (AWG) | 12-10 |
Material | Polyester |
Number of Labels per Cassette | 150 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Maximum Cable Diameter (In.) | 0.2 |
Maximum Cable Diameter (mm) | 5.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3.1 |
Configuration |
---|
UPC | 61305688888 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0856 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 1.3691 |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film - GMY16 | English | |
Part Drawings | PXE™ Flag Label Cassette Customer Drawing | English |