Offering excellent durability, our polyester laser/inkjet self-laminating label improves your identification for wires and cables, offering long-lasting labeling solutions for laser/inkjet printers.
Label Dimensions (In.) | 2.25L x 1W |
Product Type | Self-Laminating Label |
Cable Type | Category 6 FTP;Category 6A UPT;Category 6A FTP |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Sheet Size | Letter |
Standards Met | RoHS Compliant, UL recognized, UL969, File # MH14979. Meets ASTM E-595 for air space handling (white only). |
Compatible Wire Gauge (AWG) | 8-4 |
Maximum Cable Diameter (In.) | 0.48 |
Maximum Cable Diameter (mm) | 12.2 |
Minimum Cable Diameter (In.) | 0.24 |
Minimum Cable Diameter (mm) | 6.1 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -65 |
Number of Labels | 1000 |
Overall Length (In.) | 2.25 |
Overall Length (mm) | 57.2 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.75 |
Print-On Area Height (mm) | 19 |
Label Application | Cable & Wire Marking |
Label Property | Approved for Air Handling Spaces, Halogen Free |
Part Features | Labels can be printed in both laser and ink jet printers |
Configuration |
---|
UPC | 07498350080 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7483 |
Data Sheets | Laser/Inkjet Printable Polyester Film Technical Data Sheet GMY6 | English | |
Videos | Panduit Easy-Mark Plus Labeling Software Video | English | |
Part Drawings | Optimum Self-Laminating S100X225Y*J Laser Inket Printable Labels Part Drawing C10206 | English | |
Certifications | BABA Self Certification Letter - Part List | English | |
Certifications | BABA Self Certification Letter | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English |