The TB05X12EWT-AB1 Terminal Block Markers are constructed of a continuously molded, flexible polymer material. The elastomeric material accepts continuous thermal transfer print using the TDP43ME printer. The markers are resistant to scratching, smearing, and rubbing. No tools needed to install or remove. For use with Allen-Bradley 1492-J3, 1492-W3, and Weidmuller WDU 2.5 terminal blocks. 0.19" x 0.47" (5 mm x 12 mm). Color White. 1000 markers/roll. 1 roll/package.
Note | Use for Allen-Bradley 1492-J3, 1492-W3 and Weidmuller WDU 2.5 terminal blocks |
Product Type | Terminal Block Marker |
Color | White |
Material | TPE |
Printer Type | Thermal Transfer |
For Use With | TDP43ME Printer and RMER series thermal transfer ribbons |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Overall Width (In.) | 0.19 |
Overall Width (mm) | 5 |
Overall Height (In.) | 0.47 |
Overall Height (mm) | 12 |
Label Application | Terminal Block Labeling |
Configuration |
---|
UPC | 61305625421 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0224 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.2690 |
Specification Sheets | Terminal Block Markers: IDSP27--WW | English | |
Data Sheets | Panduit Terminal Block Markers | English | |
Part Drawings | Terminal Block Markers C11711 | English | |
Installation Documents | Panduit Terminal Block Markers Quick Start Guide | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Cross References | Terminal Block Cross Reference | English |