The NWSLC-7Y Identification Sleeve provides a larger labeling surface on small cables allowing legends to be clearly seen. It is recommended to locate sleeve on the straight section of cable at least 2.00" from fiber boot. For use with labels: S100X225YAJ (Laser/Inkjet), S100X225VAC (LS8E Printer), S100X225VA1Y or S100X225VATY (Thermal Transfer Printer). PVC material. 1" long (25.4 mm). 0.39" (9.9 mm) maximum cable diameter. Use for 3 mm duplex fiber cable. Color White. 100 sleeves per package.
Product Type | Identification Sleeve |
Sub Brand | LabelCore™ |
Color | White |
For Use With | Labels: S100X225YAJ (Laser/Inkjet), S100X225VAM (MP300 Printer), S100X225VATY or S100X225VATY (Thermal Transfer Printer) |
Material | PVC |
Standards Met | RoHS Compliant |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.75 |
Overall Height (In.) | 0.39 |
Overall Height (mm) | 9.91 |
Maximum Cable Diameter (In.) | 0.39 |
Maximum Cable Diameter (mm) | 9.9 |
Compatible Cable | Duplex |
UPC | 07498345882 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0301 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3011 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |