Efficiently label with our hand-held thermal transfer printer. Portable, high-quality printing, QWERTY keypad, and USB interface make it perfect for electrical and network environments.
Product Type | Thermal Transfer Printer |
Sub Brand | PanTher™ |
Includes | (1) LS8E Printer, (1) Cassette of S100X150VAC Self-Laminating Labels, (6) AA Alkaline Batteries, (1) Quick Reference Card |
For Use With | P1 Cassettes, Continuous Tapes, Continuous Heat-Shrink Tubing, Die-Cut Heat-Shrink Tubing, General Component Labels, Network Component Labels, Self-Laminating Wire/Cable Labels, Nonlaminated Wire/Cable Labels, Turn-Tell Labels |
Standards Met | RoHS Compliant |
Overall Length (In.) | 0 |
Overall Length (mm) | 0 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Overall Height (In.) | 0 |
Overall Height (mm) | 0 |
Part Features | Eliminates label waste and time associated with trimming labels |
Configuration |
---|
UPC | 07498375612 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5381 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 2.1525 |