Provide fast and durable labels with our hand-held thermal transfer printer kit. It offers high-quality label creation for efficient and accurate identification across various applications.
Product Type | Thermal Transfer Printer |
Sub Brand | PanTher™ |
Includes | (1) LS8E Printer, (1) Cassette of S100X150VAC Self-Laminating Labels, (6) AA Alkaline Batteries, LS8-CASE, LS8-PCKIT, LS8-IB, LS8-WS, (1) Quick Reference Card, (1) Operator’s Manual |
For Use With | P1 Cassettes, Continuous Tapes, Continuous Heat-Shrink Tubing, Die-Cut Heat-Shrink Tubing, General Component Labels, Network Component Labels, Self-Laminating Wire/Cable Labels, Nonlaminated Wire/Cable Labels, Turn-Tell Labels |
Standards Met | RoHS Compliant |
Overall Length (In.) | 0 |
Overall Length (mm) | 0 |
Overall Width (In.) | 17.5 |
Overall Width (mm) | 444.5 |
Overall Height (In.) | 0 |
Overall Height (mm) | 0 |
Part Features | Contains both label material and ribbon to make changing labels easy |
Configuration |
---|
UPC | 07498375613 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8332 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 1.6664 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Installation Documents | Upload LS8E Manual and Quick Start Card N-IDLS8E | English | |
Flyers | LS8E and LS8EQ Hand-Held Printers | English | |
Manuals | PanTher LS8E Operator's Manual - Dutch | Dutch (Nederlands) | |
Manuals | Spanish (Español) | ||
Manuals | German (Deutsch) | ||
Manuals | Spanish (Español) | ||
Manuals | French (Français) | ||
Manuals | Italian (Italiano) | ||
Manuals | Portuguese (Português) | ||
Manuals | Upload LS8E Manual and Quick Start Card | English |