Our hand-held thermal transfer printer with QWERTY keypad printer offers more hands-on control and rapid label creation, ideal for on-the-spot customization and efficient label identification.
Product Type | Thermal Transfer Printer |
Sub Brand | PanTher™ |
Includes | (1) LS8EQ Printer, (1) Pantherlink Software, (1) Cassette Of S100X150VAC Self-Laminating Labels, (6) AA Alkaline Batteries, (1) LS8-Case Rigid Carrying Case, (1) LS8-PCKIT USB Cable and PC Interface Software, (1) LS8-LBProtective Impact Bumper, (1) LS8-WS Wrist Strap, (1) Quick Reference Card, (1) Operator'S Manual |
For Use With | P1 Cassettes, Continuous Tapes, Continuous Heat-Shrink Tubing, Die-Cut Heat-Shrink Tubing, General Component Labels, Network Component Labels, Self-Laminating Wire/Cable Labels, Nonlaminated Wire/Cable Labels, Turn-Tell Labels |
Standards Met | RoHS Compliant |
Overall Length (In.) | 0 |
Overall Length (mm) | 0 |
Overall Width (In.) | 17.5 |
Overall Width (mm) | 444.5 |
Overall Height (In.) | 0 |
Overall Height (mm) | 0 |
Part Features | Eliminates label waste and time associated with trimming labels |
Configuration |
---|
UPC | 07498308901 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8332 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 1.6664 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Installation Documents | LS8EQ Quick Start Card | English | |
Flyers | LS8E and LS8EQ Hand-Held Printers | English | |
Manuals | PanTher LS8EQ Operator's Manual - English | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |