Over-laminate label, 1.5" H x 3.0" W (38.1mm x 76.2mm), no legend, clear laminate sheets, 250 labels/roll.
Product Type | Label Overlaminate |
Sub Brand | Easy-Mark Plus™ |
Color | Clear |
Material | Polyester |
Standards Met | UL Listed, RoHS Compliant |
Number of Labels | 250 |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Configuration |
---|
UPC | 07498335749 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.0332 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1329 |
Specification Sheets | Solar Labels: SFSP01--WW | English | |
Part Drawings | Solar Labels-C11042 | English |