Effortlesly label wires and cables with our pre-printed marker tape dispenser. Durable and tool belt-ready, it ensures precise, custom-length markers for industrial use.
Product Type | Label Dispenser |
Sub Brand | StrongHold™ |
Background Color | White |
Legend | 0-9 |
Legend Color | Black |
Material | Polyester |
Roll Length (ft.) | 8 |
Roll Length (m) | 2.4 |
Part Features | The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm) |
Configuration |
---|
UPC | 07498397121 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0130 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1303 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | PMD and PMDR Dispenser Tapes C10670-r3 | English | |
Catalogs | Catalog Cut Sheets - PSCC-3Y Product Page | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |