Easily access your essential safety labels with our pre-printed electrical label dispenser, ensuring clear and consistent warnings for electrical equipment.
Product Type | Label Dispenser |
Background Color | White |
Legend | GROUND SYMBOL (ISO 3864) |
Legend Color | Green |
Material | Polyester |
Number of Labels | 300 |
Label Width (In.) | 0.75 |
Label Width (mm) | 19 |
Label Height (In.) | 0.75 |
Label Height (mm) | 19 |
Roll Length (ft.) | 0 |
Roll Length (m) | 0 |
Part Features | Highly visible colors and headers |
Configuration |
---|
UPC | 07498387964 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | Panduit Safety Solutions Overview Video | English | |
Technical References | Thermal Transfer Printable Polyester Film Data Sheet GMY4-W | English |