The HD Flex™ Zone Raised Floor Enclosure supports 288 fiber ports with HD Flex MPO-to-LC cassettes or 288 fiber ports with HD Flex MPO Fiber Adapter Panels. The enclosure is made from rugged aluminum, plastic, and steel, and is 22.6 inches h x 22.6 inches w x 12.0 inches d (575mm x 575mm x 305mm). It is gray.
Product Type | Fiber Enclosure |
Overall Depth (In.) | 5 |
Overall Depth (mm) | 127 |
Overall Width (In.) | 22.6 |
Overall Width (mm) | 575 |
Overall Height (In.) | 22.6 |
Overall Height (mm) | 575 |
Color | Gray |
Configuration |
---|
UPC | 61305676369 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.2593 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Guía de Conectividad del Centro de Datos FBCB49 | Spanish (Español) | |
Specification Sheets | HD Flex™ Zone Raised Floor Enclosure | English | |
Specification Sheets | Distribuidor para Piso Elevado HD Flex™ Hoja de Especificaciones FBSP163--WW-SPA | Spanish (Español) | |
Part Drawings | HD Flex Zone Raised Floor Enclosure (FLEX-ZRFEG) | English | |
Installation Documents | HD Flex Zone Raised Floor Enclosure and Accessories | English |