Our pre-printed symbol marker tape refill offers efficient cable tracking. Easily refill your dispenser and ensure accurate labeling.
Product Type | Marking Tape Refill |
Sub Brand | StrongHold™ |
Background Color | White |
Legend | 4 |
Color | White |
Legend Color | Black |
Material | Polyester |
Label Width (In.) | 0 |
Label Width (mm) | 0 |
Label Height (mm) | 0 |
Roll Length (ft.) | 8 |
Roll Length (m) | 2.4 |
Part Features | The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm) |
Configuration |
---|
UPC | 07498397126 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0069 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0690 |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | PMD and PMDR Dispenser Tapes C10670-r3 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |