Roll Wire Marker, Black, 8 Ft/Rl
Background Color | Black |
Material | Polyester |
Label Width (In.) | 0.22 |
Label Width (mm) | 5.6 |
Label Height (In.) | 0.22 |
Label Height (mm) | 5.6 |
Roll Length (ft.) | 8 |
Roll Length (m) | 2.4 |
Part Features | The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm) |
Configuration |
---|
UPC | 07498397174 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0057 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0566 |
Part Drawings | Catalog Cut Sheets - PMDR-0-9 Product Page | English | |
Part Drawings | PMD and PMDR Dispenser Tapes C10670-r3 | English |