Our industrial thermal transfer printer delivers fast, high-quality, and durable labels for demanding environments, offering you more efficient operation and versatile connectivity options.
Note | Use with thermal transfer label rolls and RHE series thermal transfer ribbons |
Product Type | Desktop Printer |
Sub Brand | Easy-Mark™ |
Region | Global |
Connectivity | USB, Ethernet, Serial Connectivity |
Includes | 300 dpi printer; includes printer, Panduit Easy-Mark Plus Labeling Software, 2 rolls of RHEH4BL black hybrid ribbon, USB cable, quick start guide, and U.S. power cord |
Maximum Resolution (dpi) | 300 |
Print Speed (In/s) | 5.9 |
Print Speed (mm/s) | 150 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 23.4 |
Overall Depth (mm) | 594 |
Overall Width (In.) | 9.8 |
Configuration |
---|
UPC | 61305689759 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.8247 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | DP4_00Hx Thermal Transfer Desktop Printers Product Bulletin | English | |
Part Drawings | DP4300HD & DP4300HD/E Two-Sided Thermal Desktop Printer Part Drawing 01332EAA_DC | English | |
Installation Documents | Label Printer DP4300HD - Installation Instructions | English | |
Application Guides | Identification Solutions for Harsh Environments - IDAG3 | English | |
Manuals | DP4X00H Operation Manual | English |