Streamline the identification processes with fast, high-quality label printing with our desktop thermal transfer printer including accessories and user-friendly software.
Note | Use with thermal transfer label rolls and RME series thermal transfer ribbons. |
Product Type | Desktop Printer |
Sub Brand | Easy-Mark™ |
Region | Global |
Connectivity | USB, Ethernet, WiFi |
Includes | (1) Printer, (1) Panduit Easy-Mark™ Plus LabelingSoftware, (1) RMEH4Bl Black Hybrid Ribbon, (1) USB Cable, (1) User Manual, (1) Quick Start Card, and (1) AC Power Adapter with North America Power Cord |
Print Speed (In/s) | 5.9 |
Print Speed (mm/s) | 149.86 |
Standards Met | RoHS Compliant |
Overall Width (In.) | 15 |
Configuration |
---|
UPC | 61305689763 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.6927 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | DP4300M Thermal Transfer Desktop Printer Product Bulletin IDCB100 | English | |
Part Drawings | DP4300M Medium Volume Desktop Printer, NA Part Drawing 01297EAV_DC | English | |
Installation Documents | Label Printer DP4300M Installation Instructions | English | |
Application Guides | DP4300M Quick Reference Guide 06-25-2024 | English | |
Application Guides | Identification Solutions for Harsh Environments - IDAG3 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English |