The PanTher Hand-Held Thermal Transfer Printer with QWERTY keypad prints on continuous tapes, continuous heat-shrink tubing, die-cut heat-shrink tubing, general component labels, network component labels, self-laminating wire/cable labels, and nonlaminated wire/cable labels. Eliminating label waste and time associated with trimming labels, it has a partial-cut feature, label cut-to-length functionality, and a PC interface, and it is RoHS compliant. It comes with the hand-held printer, PANTHERLINK software, one cassette of S100X150VAC self-laminating labels, six AA alkaline batteries, and a quick reference card.
Product Type | Thermal Transfer Printer |
Sub Brand | PanTher™ |
Includes | (1) LS8EQ Printer, (1) Cassette of S100X150VAC Self-Laminating Labels, (6) AA Alkaline Batteries, (1) Quick Reference Card |
For Use With | P1 Cassettes, Continuous Tapes, Continuous Heat-Shrink Tubing, Die-Cut Heat-Shrink Tubing, General Component Labels, Network Component Labels, Self-Laminating Wire/Cable Labels, Nonlaminated Wire/Cable Labels, Turn-Tell Labels |
Standards Met | RoHS Compliant |
Overall Length (In.) | 0 |
Overall Length (mm) | 0 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Overall Height (In.) | 0 |
Overall Height (mm) | 0 |
Part Features | Eliminates label waste and time associated with trimming labels |
UPC | 07498308900 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5957 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 2.3828 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Installation Documents | LS8EQ Quick Start Card | English | |
Flyers | LS8E and LS8EQ Hand-Held Printers | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English | |
Manuals | PanTher LS8EQ Operator's Manual - English | English |