Ensure your MP100 and MP100/E printers are well-protected with our impact bumper. It absorbs shocks from normal use, maintaining your printer's performance. RoHS compliant.
Product Type | Impact Bumper |
Sub Brand | PXE™ |
Color | Black |
For Use With | MP100 |
Standards Met | RoHS Compliant |
Overall Length (In.) | 5.2 |
Overall Length (mm) | 132 |
Overall Height (In.) | 5.75 |
Overall Height (mm) | 146 |
Configuration |
---|
UPC | 61305673541 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0762 |
Std. Ctn. Qty. | 36 |
Std. Ctn. Volume (cf) | 2.7422 |
Product Bulletins | PXE™ Series MP100 Mobile Printer Product Bulletin IDCB92-SA-ENG | English | |
Product Bulletins | Desempeño de Grado Industrial Apto para Bluetooth Boletín de Productos IDCB92-SA-SPA | Spanish (Español) | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP100-IB Part Drawing 00406SBT_DC | English |